San - Antimicrobial
Aluminium
Material
Cast aluminium with epoxy resin coating, matte finish.
Centre cap
Glass-fibre reinforced polyamide-based (PA)technopolymer, colour light grey.
Standard executions
H7 reamed hole:
- GN 923-B-A: without handle.
- GN 923-B-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
Hole and keyway in compliance with DIN 6885/1, P9 tolerance:
- GN 923-K-A: without handle.
- GN 923-K-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
Colour index:
- SW: RAL 9005 black colour.
- SR: RAL 9006 light grey colour.