GN 321 Solid handwheels

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium, fine sandblasted matte surface, turned and mirror-polished rim.

Standard executions

H7 reamed hole.

  • GN 321-A: without handle.
  • GN 321-R: with revolving handle in polyamide based (PA) technopolymer, black colour, matte finish.
Other executions

Special executions on request

  • Handwheels with safety bushing GN 000.5.
  • GN 323 handwheels with black epoxy resin coating, matte finish.
  • Handwheels with keyway in compliance with DIN 6885/1 tolerance P9.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.