GN 558 Crank handles

with positioning and rest pin, cast iron

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast iron, sandblasted matte finish.

Cylindrical handle

Black-oxide steel.

Positioning and rest pin

Hardened steel.

Standard executions

  • GN 558-B: hub with H7 reamed hole.
  • GN 558-K: hub with H7 reamed hole and keyway in compliance with DIN 6885/2 tolerance P9.
General information

Features and applications

GN 558 control levers are normally used for positioning shafts in pre-fixed positions.

The levers can also be supplied not assembled.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.