GN 472.3 Crank handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Cast aluminium with epoxy resin coating, matte finish.

Hub cap

Technopolymer, light grey colour, glossy finish.

Standard executions

Fold-away handle in polyamide based (PA) technopolymer, black colour, matte finish.

Black-oxide steel pin, base and screw.

  • GN 472.3-B: H7 reamed hole.
  • GN 472.3-V: H11 square hole.

Colour index:

  • SW: RAL 9005 black colour.
  • SR: RAL 9006 grey colour.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT