GN 369.5 Crank handles

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel, sandblasted matte finish. Welded hub.

Hub cap

Technopolymer, black colour.

Standard execution

Hub, H9 reamed hole with end grooving. Handle I.280 in Duroplast.

General information

Features and applications

The stainless steel crank handles GN 369.5 are particularly suitable for use in corrosive environments.

The transverse groove easily transfers rotational motion to the shaft through a transverse pin mounted on the shaft.

Other executions

Special executions on request

Hub without end grooving.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.