GN 334 Tubular Handles

Oval cross section, zinc alloy and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish. Fitted to the tube by means of a screw.

Threaded blind holes.

End caps

Polyamide based (PA) technopolymer, light grey colour.

Standard executions

  • GN 334-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 334-EL: anodised aluminium, natural colour.
General information

Features and applications

GN 334 handles are characterised by a high stability thanks to the assembly of the handle shanks to the tube by means of two screws.

These handles are typically used on turning or rolling doors for machines and equipment.

Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.