Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

AISI 316 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically

Tube

AISI 304 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically

Button

Stainless steel

IP protection

IP 65 protection class, according to EN 60529 -.

Standard executions

  • RH-FG16-01.36: push button with integrated normally open (NO) contact.
  • RH-FG16-02.36: two integrated push buttons with normally open (NO) contact.
  • RH-FG16-04.36: push button with integrated normally open (NO) contact and emergency stop button with two normally closed (NC) contacts.
  • RH-FG16-05.36: two integrated push buttons with normally open (NO) contact and emergency stop button with two normally closed (NC) contacts.
General information

Features and applications

This type of handle can be used to allow access to perimeter protection.

This area is unlocked/locked through a solenoid located inside the protected zone and connected by a cable to the logic (PLC).

Electrical features
RH-FG16-02.36 - Two push buttons with NO contact 
RH-FG16-02.36 - Two push buttons with NO contact 
RH-FG16-02.36 - Two push buttons with NO contact 
RH-FG16-02.36 - Two push buttons with NO contact 
RH-FG16-02.36 - Two push buttons with NO contact 
Electrical features
Button voltage range24 V AC/DC max. 1 A
Emergency button voltage range1 ÷ 24 V AC/DC max. 100 mA
Accessories

Accessories on request

  • RHFZ-KS.G08.10: cable with M12x1 8-pin axial connector length 10 metres.
  • RHFZ-KS.W08.10: cable with M12x1 8-pin angled connector length 10 metres.
Other standard executions

Another standard execution

RH-FG16-00.36: single complementary handle without switch.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.