San - Antimicrobial
Stainless steel
Handle shanks
AISI 316 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically
Tube
AISI 304 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically
Button
Stainless steel
IP protection
IP 65 protection class, according to EN 60529 -.
Standard executions
- RH-FG16-01.36: push button with integrated normally open (NO) contact.
- RH-FG16-02.36: two integrated push buttons with normally open (NO) contact.
- RH-FG16-04.36: push button with integrated normally open (NO) contact and emergency stop button with two normally closed (NC) contacts.
- RH-FG16-05.36: two integrated push buttons with normally open (NO) contact and emergency stop button with two normally closed (NC) contacts.
Features and applications
This type of handle can be used to allow access to perimeter protection.
This area is unlocked/locked through a solenoid located inside the protected zone and connected by a cable to the logic (PLC).
| Electrical features | |
|---|---|
| Button voltage range | 24 V AC/DC max. 1 A |
| Emergency button voltage range | 1 ÷ 24 V AC/DC max. 100 mA |
Accessories on request
- RHFZ-KS.G08.10: cable with M12x1 8-pin axial connector length 10 metres.
- RHFZ-KS.W08.10: cable with M12x1 8-pin angled connector length 10 metres.
Another standard execution
RH-FG16-00.36: single complementary handle without switch.