San - Antimicrobial
RH-VR Tubular handles
adjustable, technopolymer and stainless steel centre distance
Pass-through handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour, semi-matte finish.
AISI 304 stainless steel threaded inserts.
Tube
AISI 304 stainless steel, ground surface.
End caps
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black.
Features
The RH-VR handles feature variable fixing centre distances, as they are side supports that can be adjusted on the tube by means of retaining screws.
Special executions on request
- Handles with different lengths.
- Supports in various colours.