RH-U2 Tubular Handles

Aluminium and stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Threaded aluminium, epoxy resin coating, black colour, matte finish.

Threaded holes for zinc-plated steel M10x70 screws, nuts and washers, included in the supply.

Tube

AISI 304 stainless steel, ground surface.

Side end caps

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour.

General information

Features and applications

RH-U2 series handles are used on machines and equipment also of large dimensions. Thus ensuring a very ergonomic grip which is important during operations.

RH-U2 - Tubular handles 
Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT