RH-A1 Tubular Handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Anodised aluminium in natural colour, matte finish, supplied assembled.

Threaded blind holes for M5 screws.

Bar

ALUProf® (registered trademark by ALUProf) aluminium.

Oval cross section, ground surface.

Anodised in natural colour, matte finish.

End caps

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • RHA1-A: inclined handle shanks.
  • RHA1-G: straight handle shanks.
General information

Features and applications

RH-A1 series handles can adapt well to be used on a 19" rack and instruments in general.

HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".

Other executions

Special executions on request

  • Black bar with different lengths.
  • Black handle shanks.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.