M.1066 Tubular handles

Technopolymer, aluminium, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

End caps

Polyamide based (PA) technopolymer, matte finish.

Mounting

M.1066-FM: front mounting by means of black-oxide steel M8x90 cylindrical-head screws with hexagon socket, black-oxide steel nuts and washers. Brass screw-guide bushes.

M.1066-BM: back mounting by means of special zinc-plated steel screws with threaded blind holes, fitted to the tube by means of steel nuts.

Standard executions

  • M.1066 FM: aluminium tube, coating in metalflake graphite colour, handle shanks and end caps in graphite colour similar to RAL 9004.
  • M.1066 BM-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish, handle shanks and end caps in graphite colour similar to RAL 9004. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam.
  • M.1066 BM-AN: anodised aluminium tube, natural colour.
  • M.1066 BM-SST: AISI 304 stainless steel tube.
General information

Features and applications

Its solid shape without cavities prevents unhealthy residues from depositing.

Technical data

Tensile stress: F2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1066 FM - Aluminium tube with coating in metalflake graphite colour, front mounting 
Other executions

Special executions on request

  • Different lengths. For tube longer than 700 mm, an additional shank (at the middle of the length) can be supplied.
  • Other colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT