GN 730 Ledge handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium profile.

Standard executions

Threaded blind holes.

  • GN 730-EL: anodised aluminium, natural colour, matte finish.
  • GN 730-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
General information

Applications

GN 730 handles are particularly suitable to fit machine guards.

Other executions

Special executions on request

  • Natural aluminium (GN 730-BL).
  • Different lengths.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT