Stainless steel
Fixing plate
AISI CF-8 stainless steel, sand-blasted finish or epoxy resin coating, matte finish.
Handle
AISI 304 stainless steel.
Retaining springs
AISI 301 stainless steel.
Standard executions
- GN 425.9-A: plate with threaded blind holes.
- GN 425.9-B: plate with pass-through holes for cylindrical-head screws with hexagon socket.
- GN 425.9-C: fixing plate by means of welding.
Index for fixing plate material.
- NI-GS: AISI CF-8 stainless steel, sand-blasted finish.
- NI-SW: AISI CF-8 stainless steel, epoxy resin coating, matte finish (only for A and B executions).
Index for handle type:
- 1: 90° opening.
- 2: 90° opening. With retaining spring.
- 3: 180° opening.
- 4: 180° opening. With retaining spring.
Features and applications
GN 425.9 folding handles are used where the handle must only protrude slightly in the rest position.
The executions 1 and 2 are suitable for side access, with a 90° limit stop.
The retaining springs of the executions 2 and 4 keep the handle in any position, facilitating access, and prevent noisy oscillations in case of vibrations in the rest position.
All components are supplied unassembled.