San - Antimicrobial
RH-M4-CLEAN Double-curved tubular handles
Aluminium
Material
Round cross section aluminium bar, epoxy resin coating, glossy finish.
Colour
RAL 9002 white.
Standard execution
Threaded blind holes.
Features and applications
This handle, of white colour, has been conceived for applications on medical and hospital equipment and on food processing machines whose parts, for hygienic reasons, must be frequently cleaned. Its solid shape without cavities prevents unhealty residues from depositing. Its glossy surface allows a perfect cleaning.
Special executions on request
- With end supports, colour RAL 9002.
- Different lengths.