RH-M4 Double-curved tubular handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium round cross section bar, ground and sandblasted surface, satin finish.

Standard execution

Threaded blind holes.

  • RHM4-11: natural colour.
  • RHM4-14: black colour.
Other executions

Special executions on request

  • With end supports.
  • Different lengths.

Other standard executions available

Version RH-M4-CLEAN.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.