GN 426.1 - GN 426.6 Double-curved tubular handles

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 426.1-AL-20: aluminium bar, Ø 20 mm, epoxy resin coating, RAL 9005 black clour, matte finish. Threaded blind holes.
  • GN 426.1-AL-28: aluminium tube Ø 28 mm, thickness 4 mm, aluminium tapped bosses in the tube, epoxy resin coating, RAL 9005 black colour, matte finish.
  • GN 426.6-20-A: AISI 304 stainless steel bar Ø 20 mm, sandblasted matte finish. Threaded blind holes.
  • GN 426.6-28-A: AISI 304 stainless steel tube Ø 28 mm, thickness 2 mm, AISI 303 stainless steel tapped bosses in the tube, sandblasted matte finish.
Other executions

Special executions on request

  • Different lengths.
  • GN 426.1-SR: executions with epoxy resin coating, RAL 9006 grey colour, matte finish.
  • GN 426.6-B: for assembly opposed to the standard execution.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT