SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Steel, stainless steel, aluminium
Standard executions
- GN 425.1-CR: round cross section bar, chrome-plated steel. Threaded blind holes.
Nickel-plated zinc alloy base washer (only for d1 = 8 - 10).
- GN 425.1-NI: round cross section bar, AISI 303 stainless steel (only for d1 = 8 - 10). Round cross section bar, AISI 304 stainless steel (d1 = 12). Sandblasted matte finish. Threaded blind holes.
AISI 303 stainless steel base washer (only for d1 = 8 - 10).
- GN 425.1-A4: round cross section bar, AISI 316L stainless steel, sandblasted matte finish. Threaded blind holes.
AISI 316L stainless steel base washer.
- GN 425.1-AL-EL: round cross section bar, anodised aluminium, natural colour. Threaded blind holes.
AISI 303 stainless steel base washer (only for d1 = 8 - 10).
- GN 425.1-AL-SW: round cross section bar, aluminium, epoxy resin coating, RAL 9005 black colour, matte finish. Threaded blind holes.
AISI 303 stainless steel base washer (only for d1 = 8 - 10).
Special executions on request
- Different lengths.
- Epoxy resin coating in different colours.