SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Aluminium or stainless steel
Standard executions
- GN 426.1-AL-20: aluminium bar, Ø 20 mm, epoxy resin coating, RAL 9005 black clour, matte finish. Threaded blind holes.
- GN 426.1-AL-28: aluminium tube Ø 28 mm, thickness 4 mm, aluminium tapped bosses in the tube, epoxy resin coating, RAL 9005 black colour, matte finish.
- GN 426.6-20-A: AISI 304 stainless steel bar Ø 20 mm, sandblasted matte finish. Threaded blind holes.
- GN 426.6-28-A: AISI 304 stainless steel tube Ø 28 mm, thickness 2 mm, AISI 303 stainless steel tapped bosses in the tube, sandblasted matte finish.
Special executions on request
- Different lengths.
- GN 426.1-SR: executions with epoxy resin coating, RAL 9006 grey colour, matte finish.
- GN 426.6-B: for assembly opposed to the standard execution.