RH-S1 Bridge handles

Rectangular cross section, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Threaded blind holes.

  • RHS1-01: anodised aluminium, natural colour, matte finish.
  • RHS1-04: anodised aluminium, black colour, matte finish.
General information

Features and applications

Careful machining of the surface of the handle using special machines eliminates all sharp edges.

RH-S1 series handles adapt well to use on a 19" rack and instruments in general.

HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".

Other executions

Special executions on request

Different lengths and colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.