GN 728 - GN 728.5 Bridge handles

Aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

GN 728: pressure die-cast aluminium.

GN 728.5: stainless steel, sandblasted matte finish.

Standard executions

  • GN 728-A-BL: natural aluminium. Threaded blind holes. Back mounting.
  • GN 728-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Threaded blind holes, back mounting.
  • GN 728-B-BL: natural aluminium, pass-through holes for cylindrical-head screws with hexagon socket. Front mounting.
  • GN 728-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Pass-through holes for cylindrical-head screws with hexagon socket. Front mounting.
  • GN 728.5-A: threaded blind holes, back mounting.
  • GN 728.5-B: pass-through holes for cylindrical-head screws with hexagon socket, front mounting.
General information

Features and applications

GN 728-A and GN 728.5-A (back mounting) handles can be assembled opposed to GN 728-B and GN 728.5-B (front mounting) handles having the same hole centre distance (Fig.1).

GN 728-A - Aluminium, threaded blind holes for back mounting 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.