GN 565.3 Bridge handles

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium. Oval cross section bar.

Standard executions

  • GN 565.3-A-BL: natural aluminium. Threaded blind holes. Back mounting.
  • GN 565.3-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Threaded blind holes. Back mounting.
  • GN 565.3-B-BL: natural aluminium. Pass-through holes for countersunk head screws. Front mounting.
  • GN 565.3-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish. Pass-through holes for countersunk head screws. Front mounting.
Other executions

Special executions on request

Different lengths and colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.