GN 425 Bridge handles

Steel, stainless steel, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Round cross section bar.

Threaded blind holes.

  • GN 425-CR: chrome-plated steel.
  • GN 425-BT: black-oxide steel.
  • GN 425-A4: AISI 316L stainless steel, sandblasted matte finish.
  • GN 425-NI: AISI 303 stainless steel (d1=8-10), AISI 304 stainless steel (d1=12-16), sandblasted matte finish.
  • GN 425-AL-EL: anodised aluminium, natural colour.
  • GN 425-AL-SW: aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

Washers

Nickel-plated zinc alloy for the executions GN 425-CR and GN 425-BT.

AISI 316L stainless steel for the executions GN 425-A4.

AISI 303 stainless steel for the executions GN 425-NI and GN 425-AL.

Other executions

Special executions on request

  • Different lengths.
  • Epoxy resin coating in different colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.