GN 565.4 Bow handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium. Oval cross section bar.

Standard executions

Threaded blind holes, back mounting:

  • GN 565.4-A-BL: natural aluminium.
  • GN 565.4-A-EL: anodised aluminium.
  • GN 565.4-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish.

pass-through holes for cylindrical-head screws with hexagon socket, front mounting:

  • GN 565.4-B-BL: natural aluminium.
  • GN 565.4-B-EL: anodised aluminium.
  • GN 565.4-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Other executions

Special executions on request

Different colours.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT