ERB. Bi-directional flush pull handle

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Standard execution

Assembly by means of 4 zinc-plated steel self-tapping screws, Ø 3.5x20, supplied.Maximum tightening torque of the screws 1.2 [Nm].

General information

Features and applications

ERB. bi-directional flush pull handles are suitable to open and close sliding doors.

The ergonomy of the cavity offers a safe and secure, comfortable and ergonomic grip. Rounded and compact lines.

Technical data

The lifting (F1) and pull out (F2) resistance values reported in the table are the result of the tests carried out in laboratory with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).

ERB. - Vertical tubular handle 
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the frontal body of the handle into the housing of the panel.
  • Fit the rear body of the handle onto the rear panel and press until the complete fitting with the frontal handle part.
  • Fit the two bodies with self-tapping screws.
ERB. - Vertical tubular handle 
ERB. - Vertical tubular handle 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT