M.1053 Adjustable handles shanks

Technopolymer and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, matte finish.

To prevent tube rotation, screw up to the stop the self-tapping screw ø3,9x6,5 arranged inside the handle shank.

Closing caps

  • ECS.T: polyamide based (PA) technopolymer, in the colours specified in the standard executions, matte finish, press-fit assembly (Fig.1). Supplied, removable by a screwdriver.

Available also as accessory sold separately (see table).

M.1053-EP - Aluminium tube with epoxy resin coating, handle shanks in black colour 

Mounting

Pass-through hole for front or rear mounting by means of cylindrical-head screws with hexagon socket, hexagonal-head screws or standard nuts.

Standard executions

  • M.1053-EP: aluminium tube, epoxy resin coating, metalflake graphite colour, matte finish. Highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam. Handle shanks and closing caps in RAL 9005 (C9) black colour.
  • M.1053-AN-BK: anodised aluminium tube, natural colour, handle shanks and closing caps in RAL 9005 (C9) black colour.
  • M.1053-AN-GR: anodised aluminium tube, natural colour, handle shanks and closing caps in RAL 7031 (C31) grey colour.
General information

Technical data

Tensile stress: F values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

M.1053-EP - Aluminium tube with epoxy resin coating, handle shanks in black colour 
M.1053-EP - Aluminium tube with epoxy resin coating, handle shanks in black colour 
Other executions

Special executions on request

  • Different lengths.
Accessories

Accessories on request

  • ESC.T: polyamide based (PA) technopolymer closing caps, RAL 9005 black colour (C9), RAL 7031 grey (C31), matte finish, press-fit assembly (see table). For sufficient quantities, it can be supplied in other colours.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT