SELF-SANITISATION AGAINST BACTERIA AND FUNGI
ADT Adapters for round-shaped tubes
for M.643-FM bridge handles, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
The adapters allow assembling M.643-FM handles on round tubes with a diameter between 28.6 mm and 32 mm.
Mounting
- Plain hole passing completely through the tube, screw with a nut on the outside (Fig.1).
- Threaded hole in the tube wall for tubes with thickness > 2mm (Fig.2).
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.