ADT Adapters for round-shaped tubes

for M.643-FM bridge handles, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

The adapters allow assembling M.643-FM handles on round tubes with a diameter between 28.6 mm and 32 mm.

Mounting

  • Plain hole passing completely through the tube, screw with a nut on the outside (Fig.1).
  • Threaded hole in the tube wall for tubes with thickness > 2mm (Fig.2).
ADT - Adapters for round-shaped tubes 

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.