MA. Labels with marks and symbols

Self-adhesive aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Self-adhesive vinyl film, suitable for sticking to the inner surface of the magnifying lens of all the following handles: SH.N, IH.N, IEL.N-H SOFT, EBK-H SOFT.

Standardized graphic symbols

According to ISO 3287 regulations, printed on the adhesive side; 21 standard models.

The visibility of the symbol is improved by the magnifying effect of the lens provided with the handle.

Instructions of use

Assembly instructions

Stick the self-adhesive label (printed on the adhesive side) to the inner surface of the magnifying lens by pressing from the centre to the external side to avoid air bubbles.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT