IFF Cylindrical fixed handles

with double protection, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • IFF-B: brass boss, threaded blind hole.
  • IFF-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947: ISO 4753 (see Technical data).
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT