San - Antimicrobial
MBT+I Diamond cut knurled control knobs
with revolving handle, technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Coloured centre cap
Technopolymer, matte finish.
To order, add the index of the desired colour (C9, ..., C17) to the code and the description.
On request and for sufficient quantities, it can be supplied in other colours or with customised graphic symbols, marks or writings.
Revolving handle
I.701+x in technopolymer.
Standard execution
Brass boss, plain hole. Assembly by means of a supplied transversal grub screw UNI 5929-85 (grub screw with hexagon socket and cup end).