GN 135.1 Two-way connecting clamps

for linear actuators, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, RAL 9005 black colour, matte finish.

AISI 304 stainless steel screws and nuts.

Connector nut in natural steel.

Standard executions

  • GN 135.1-B-B: two round holes.
  • GN 135.1-B-V: round hole and square hole.
  • GN 135.1-V-V: two square holes and one connector nut.
  • GN 135.1-V-B: square hole complete with connector nut and round hole.
General information

Features and applications

The connecting clamps GN 135.1 can normally be matched with square linear actuators GN 291.1 or round GN 291.

They can be assembled with tubes of diameters d1/s1 and d2/s2 of different dimensions.

By clamping the guide hole d1 / s1 it is possible to adjust the actuator positioning and to lock the slider after having set up the final position.

The clamping screws d4 and d5 can be replaced respectively with clamping kits type GN 911-M8-55 and GN 911-M10-55.

GN 135.1-B-B - Two round holes 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT