GN 992 Threaded hole end-caps for tubes

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Natural aluminium.

Standard executions

  • GN 992-D: for round tubes.
  • GN 992-V: for square tubes.
General information

Features and applications

GN 992 end-caps are suitable for the assembly of the threaded levelling elements on the tubes.

The external blades can compensate the internal diameter ± 0,5 mm tolerances of the tubes, both round and square.

They must be fitted to the tube ends by means of a mallet.

Other executions

Special executions on request

AISI 303 stainless steel end caps for tubes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT