GN 147.7 Connecting clamps with base

with locking device, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, epoxy resin coating, RAL 9005 black colour.

AISI 304 stainless steel screws and nuts.

Standard executions

  • GN 147.7-G: with threaded hole.
  • GN 147.7-D: with ball spring plunger GN 615.9 (execution KN), AISI 303 stainless steel.
  • GN 147.7-R: with spring positioning plunger and stop in retracted position GN 717-NI (execution CK), AISI 303 stainless steel.

AISI 303 stainless steel locking nut.

General information

Features and applications

The assembly hole of GN 147.7 connecting clamps allows an excellent match with tubes GN 990.

The clamping screws d3 may be replaced by clamping kits GN 911.

GN 147.7-R - With spring positioning plunger 
Other executions

Special executions on request

GN 990: square connecting tubes in special execution with locking holes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.