Zinc alloy and stainless steel
Lever body
Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish.
Rotating pin
AISI 303 stainless steel.
Clamping element
AISI 303 stainless steel with threaded hole or threaded screw.
Standard executions
- GN 927.4-A-B: positioning with AISI 303 stainless steel threaded adjustment wing nut, with AISI 303 stainless steel support bushing with glass fibre reinforced acetal-based technopolymer (POM) contact insert.
- GN 927.4-B-B: positioning without adjustment wing nut, with support bushing in glass-fibre reinforced polyamide based (PA) technopolymer.
Features and applications
GN 927.4 cam clamping levers are suitable for quick clamping.
The GN 927.4-A-B version with adjustment wing nut provides quick and efficient tightening. In fact, the adjustment wing nut at the base enables adjustment of the tightening force used and simultaneous locking of the lever in the position required.
This type of lever allows you to reach clamping forces up to 8 kN.
Special executions on request
Lever body in RAL 2004 orange, RAL 3000 red or RAL 9006 grey colour.