GN 302 Adjustable handles

Flat lever, zinc alloy, steel clamping element

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die cast zinc alloy, epoxy resin coating, orange, grey, black, matte finish.

Standard executions

Black-oxide steel clamping element and retaining screw. AISI 302 stainless steel return spring.

Retaining screw with six-lobed socket to fit TORX®* (see communication attached).

  • Threaded hole.
  • Threaded screw, length as shown in the table.
General information

Features and applications

The horizontal position of the GN 302 adjustable handle lever offers a more compact design. Particularly suitable for applications where lack of space reduces the field of action.

Other executions

Special executions on request

  • Lever body in different colours.
  • Chrome-plated lever
  • Clamping element with different threadings.
Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).

* Registered trademark by TEXTRON INC.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.