Steel
Lever body
Turned and black-oxide steel.
Handle
Phenolic based (PF) Duroplast, black colour, glossy finish I.280.
Standard executions
Black-oxide steel clamping element. Steel return spring.
- Threaded hole.
- Threaded screw, length as shown in the table.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Special executions on request
- AISI 303 stainless steel for diameters D = 21 - 24 -28.
- Straight arm.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.