San - Antimicrobial
Zinc alloy lever, steel clamping element
Lever body
Die cast zinc alloy, epoxy resin coating, black colour RAL 9005 (SW) or grey colour RAL 9006 (SR), matte finish.
Hub cap
Polyamide based (PA) technopolymer black or grey colour.
Retaining screw
AISI 304 stainless steel.
Standard executions
Black-oxide steel clamping element.
AISI 302 stainless steel return spring.
- Threaded hole.
- Threaded screw, length as shown in the table.
Features and applications
GN 126 adjustable handles, characterised by their reduced height and elegant design, are particularly suitable for all applications with limited space for manoeuvre.
Special execution on request
Clamping element with plain hole.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.
If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the hexagon socket front head screw (after having disengaged the lever).