Steel
Lever body
Black-oxide steel.
Handle
Phenolic based (PF) Duroplast, black colour, glossy finish, PLX.386.
Hub cap
Anodised aluminium, natural colour.
Standard executions
Black-oxide steel clamping element, treated steel return spring.
- GN 125-D: straight arm, threaded hole or threaded screw of length as shown in the table.
- GN 125-E: 15° inclined arm, threaded hole or threaded screw of length as shown in the table.
Features and applications
Particularly suitable when the lever turning angle is limited owing to lack of space.
Special executions on request
AISI 303 stainless steel adjustable handles.
Instructions of use
For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.