San - Antimicrobial
With integrated electric cable, technopolymer certified self-extinguishing
Material
Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.
Rotating pin
Glass-fibre reinforced polyamide-based technopolymer (PA), excellent tribological characteristics, black colour.
Standard executions
Pass-through holes for countersunk head screws:
- CFM-PC-SH-C-A+B: 8-pin cable with top axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
- CFM-PC-SH-C-C+B: 8-pin cable with bottom axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
- CFM-PC-SH-F-A+B: 8-pin cable with top axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
- CFM-PC-SH-F-C+B: 8-pin cable with bottom axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
Nickel-plated brass bushings with threaded blind hole:
- CFM-PC-B-C-A+B: 8-pin cable with top axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
- CFM-PC-B-C-C+B: 8-pin cable with bottom axial output, length 3.5 or 4 m and 8-pin cable with female connector with rear output, length 1.5 or 1 m.
- CFM-PC-B-F-A+B: 8-pin cable with top axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
- CFM-PC-B-F-C+B: 8-pin cable with bottom axial output, length 3.5 and 8-pin cable with rear output, length 1.5 m.
Rotation angle (approximate value)
Max 245° (-65° and +180° being 0° the condition where the interconnected surfaces are on the same plane), see Fig.1.
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
Features and applications
- The CFM-PC hinge integrates the function of a simple hinge with the possibility of passing electric current from a jamb to the attached door.
- It eliminates the presence of exposed and unsightly cables and "cable gland" bridges.
- Protects cables during door or structure movement, ensuring they do not get damaged or caught on any obstacles. Suitable for portable or laboratory testing equipment that is frequently moved.
- The compact size, various mounting and cable output options make this product easy to install.
- The 8-pin cable allows the user to interface with various devices such as light points, electric locks, and any handles with electrical switch.
- The CFM-PC hinge can be combined with one or more complementary hinges CFM-PCN (see Fig. 2) or handles with electrical switch EBR-SWM, EBR-SWB and M.2000-SWM. In case of horizontal door opening or of a limited weight it is possible to use one hinge only.
- Minimum bending radius of external cables 30 mm.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFM.PC-SH | 700 | 1200 | 700 | 2200 | 800 | 2300 |
| CFM.PC-B | 700 | 1600 | 800 | 2400 | 800 | 1300 |
| Electrical features | ||
|---|---|---|
| Type cable | Type connector | |
| Outside diameter | 7.2 mm | 7.2 mm |
| Conductors cross-section | 8xAWG22 | 8xAWG22 |
| Maximum applicable voltage | 400 V | 30 V |
| Maximum current | 4 A | 2 A |
| Lock ring | - | INOX AISI 316 |
| Sheath | PVC | PVC |
| UL Style | cRUus AWM STYLE 2587 | |
Special executions on request
Cables of different lengths.
Assembly Instruction
- Drill holes in the frame and door as a drilling template.
- The hinge side with rear cable output must be installed on the door.
- The hinge must not be used as a mechanical end-stroke either for door maximum opening or for closed door. For this reason it is necessary to create special mechanical stops that limit the movement of the door.
- The connection cables must always be protected against mechanical damages.