RE.F5 Mould-on polyurethane castor wheels
Aluminium centre body
Covering
Mould-on polyurethane, hardness 92 Shore A.
Wheel centre body
Pressure die-cast aluminium.
Rolling action
Hub with ball bearings. Ideal solution for heavy loads and continuous moving.
Applications
Excellent rolling resistance and elasticity features, high wear and tearing resistance.
For selection parameters see Technical data.
RE.F5 wheels are supplied also with bracket:
- RE.F5-N: wheel with steel sheet bracket to be used for light loads.
- RE.F5-H: wheels with steel sheet bracket to be used for medium-heavy loads.
Environmental conditions
Suitable for use in environments with the presence of atmospheric agents, alcohols and glycols, use in environments with the presence of organic and mineral acids, basic solutions and saturated vapour is not recommended.
Rolling resistance - force / load applied
For each load and diameter, the table indicates the force (in N) needed to push or pull a single wheel at a constant speed of 4 km/h on smooth ground.
For manual handling of a 4-wheel trolley, it is recommended to choose diameters with values below 50 N; for frequent handling, choose values below 30 N.
| Traction force or thrust for wheel movement [N] | ||||||||
|---|---|---|---|---|---|---|---|---|
| Load [N] | ||||||||
| 1500 | 2500 | 3500 | 450 | 5500 | 7000 | 8500 | ||
| D[mm] | 80 | 50 | - | - | - | - | - | - |
| 100 | 23 | 52 | - | - | - | - | - | |
| 125 | 17 | 45 | 65 | - | - | - | - | |
| 150 | 12 | 38 | 60 | 70 | 80 | - | - | |
| 200 | <10 | 30 | 49 | 60 | 78 | 105 | 180 | |
Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.
Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.