RE.F4-H Medium-heavy duty castors

Mould-on polyurethane coating

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Covering

Mould-on polyurethane, hardness 92 Shore A.

Wheel centre body

Cast iron.

Rolling action

Hub with ball bearings. Ideal solution for heavy loads and continuous moving.

Fixed plate bracket

Yellow zinc-plated steel sheet. The bracket is designed to withstand loads up to 7500N.

It ensures capacities that make it suitable for heavy industrial applications.

Turning plate bracket

Yellow zinc-plated steel sheet.

The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability. Does not require maintenance. The bracket is designed to withstand loads up to 7500N.

It ensures capacities that make it suitable for heavy industrial applications.

It consists of (see Fig.1):

  • fitting plate: yellow zinc-plated steel sheet;
  • fork: yellow zinc-plated steel sheet;
  • ball race ring: yellow zinc-plated steel sheet;
  • central pin: class 8.8 steel screw and steel nut;
  • rotation system: dual grease-lubricated ball race;
  • dust seal: RAL 7015 dark grey technopolymer.

Brake

Front brake (RE.F4-100) or rear brake (RE.F4-125-150-200) dual-effect with simultaneous locking of wheel and bracket. The brake is simple and effective to use: it is actuated and released by a simple action from the top downward at the tip of two separate pedals, thus ensuring the utmost manoeuvring comfort. On wheels with a rear brake, the braking efficacy may be adjusted with a socket head screw M8.

Standard executions

  • PSL-H:

fixed plate bracket, without brake.

  • SSL-H:

turning plate bracket, without brake.

  • SSF-H:

turning plate bracket, with brake.

RE.F4-PSL-H - Fixed plate bracket, without brake 
General information

Applications

Suitable for heavy industrial applications and severe conditions of use. The mould-on polyurethane wheels ensure excellent rolling resistance and elasticity, high wear and tearing resistance. For further information see wheel technical data sheet RE.F4.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT