TX. Threaded plugs

Polyethylene

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyethylene (PE), red colour.

Standard executions

  • TX.: without packing ring.
  • TX-G: with NBR synthetic rubber flat packing ring.

Maximum continuous working temperature

60°C.

General information

Features and applications

The product is used in pneumatic and hydraulic systems to protect against dust and humidity.

The TX-G is particularly suitable for applications on components that require painting, as the protruding flat gasket allows greater coverage of the counterbore hole, minimising losses.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT