San - Antimicrobial
TNX. Oil plugs
Polyethylene
Material
Polyethylene (PE), yellow colour, matte finish.
Packing ring
NBR synthetic rubber O-Ring.
Maximum continuous working temperature
60°C.
Features and applications
The product is used in pneumatic and hydraulic systems to protect against dust and humidity and to prevent the leakage of liquids, for example during the transport of the component.
During tightening it is recommended not to apply high torques in order to avoid bulging of the gasket. The product is not suitable for pressure applications.