TCD+a Oil plugs

flat packing ring, flat dipstick, fill graphic symbol, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber.

Flat dipstick

Flat section phosphatised steel.

On request and for sufficient quantities dipstick can be supplied in different lengths and/or complete with MAX-MIN level lines.

Standard executions

  • TCD+a: without side hole.
  • TCDF+a: with side breather hole.

Maximum continuous working temperature

100°C.

Graphic symbol "fill"

According to DIN regulations.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Accessories

Accessories on request

TCD+a oil fill plugs are suitable for mounting aluminium plates with graphic symbols MH..

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT