HFTR-PR Oil level sight glasses

with prismatic window and flat packing ring, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.

The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.

Packing ring

NBR synthetic rubber.

The positioning of the packing ring in its housing guarantees a high tightening torque.

Maximum continuous working temperature

100°C.

General information

Note

For use with other fluids with special additives, please contact ELESA Sales Department.

Accessories

Accessories on request

Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT