SELF-SANITISATION AGAINST BACTERIA AND FUNGI
HFTX-EX Oil level sight glasses
Technopolymer
Material
Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.
Star-shaped contrast screen
Matte anodised aluminium with red central level point.
Packing ring
NBR synthetic rubber.
Maximum continuous working temperature
80°C.
ATEX directive compliance
HFTX-EX level indicators series comply with the Essential Health and Safety Requirements of the European ATEX Directive 2014/34/ EU (explosive atmospheres) for Group II devices, category 2GD.
Indicators have “h” protection mode and can be mounted in devices protected by means of immersion in liquid "k”, without lowering their protection degree.
II 2GD Ex h X: is the level indicators identification marked on the HFTX-EX product according to ATEX
II: group of devices / components suitable for use in surface industry except for mines.
2: ATEX category corresponding to "high" protection level
G: explosive atmosphere of flammable gases or vapors.
D: explosive atmosphere of combustible dusts.
Ex: device / component protected against the ignition of explosive atmospheres.
h: protection mode for non-electric devices / components.
X: special conditions and limitation of use (see Instructions for use).
Ambient and/or fluid temperature: -20 ÷ +80 °C
The documentation concerning the conformity of this product to the European Directives above mentioned and the instructions for use are integral parts of the article itself.
Features
The particular shape of the magnifying lens increases and improves visibility even from side positions.
Technical data
The tightening torque recommended in the table prevents accidental loosening of the article, in addition to guaranteeing an optimal seal.
Note
Accessories on request
Brass nut GH. for fitting to reservoirs with wall thickness smaller than 5 mm.