SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
AISI 303 stainless steel.
Window
Natural glass for use with maximum continuous working temperature 100°C.
Ring
NBR synthetic rubber flat packing ring for use with maximum continuous working temperature 100°C.
Standard executions
- GN 743.4-A: with reflector made out of technopolymer (PSU polysulfone), maximum continuous working temperature 100°C.
- GN 743.4-B: without reflector, with AISI 301 stainless steel seal ring, maximum continuous working temperature 100°C.
Features and applications
GN 743.4 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request).
Accessories on request
Brass nuts with Gas threadings, type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.