San - Antimicrobial
HFTR-PR Oil level sight glasses
with prismatic window and flat packing ring, technopolymer
Material
Transparent polyamide based (PA-T) technopolymer. Avoid contact with alcohol or detergents containing alcohol.
The window consists of a continuous series of prisms which provide a clear and immediate reading of the level of the oil contained in the reservoir.
Packing ring
NBR synthetic rubber.
The positioning of the packing ring in its housing guarantees a high tightening torque.
Maximum continuous working temperature
100°C.
Note
For use with other fluids with special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.