GN 744 Oil level sight glass

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium, glossy finish.

Window

Transparent polyamide based (PA-T) technopolymer.

Ring

NBR synthetic rubber.

Standard executions

  • GN 744-A: with prismatic window. Only executions d1=14/18/24.
  • GN 744-B: with plain window, without reflector.
  • GN 744-C: with window showing a small red coloured externally tampoprinted circle. Only executions d1=11/14/18/24.

Maximum continuous working temperature

110°C.

General information

Features and applications

GN 744 oil level sight glasses can be used on pressurised oil tanks (oil-proof resistance data available on request). The seal between the aluminium body and the technopolymer window is guaranteed by a packing ring in NBR synthetic rubber.

Accessories

Accessories on request

Brass nut type GH. for fitting to reservoirs with wall thickness smaller than 5 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT